12 TCM CTL 6000.000 - Product Obsolete

Product 12 TCM CTL 6000.000 is now an obsolete item. Contact us with any further questions.

12 TCM CTL 6000.000
T-Case

, T-Case Metric, 12 mm Diameter, Standard50 Rockwell C Min.

Lead Time:  Next Day Lead times may increase with higher quantities. Lead time displayed in business days.
Cut to Length:

Min: 1000.0 mm  Max: 6000.0 mm  Tolerance +/- 0.8 mm


  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.

Dimensions

Dimensions
Dimension Value
[dia] 12.0000
[ToleranceValues] h7 µm

Specifications

Specification Value
Shaft Type None
Material, Shaft CF53 Carbon Steel
Surface Finish 0.25 Ra µm
Hardness 50 Rockwell C Min.
Length 6,000.0 mm / 236.2 in
Diameter 12 mm / 0.472 in
Weight 5.400 kg/m / 39.058 lbs/ft
Taper 0.0020 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?